igus-icon-lupe
igus-icon-lupe
1 de 2
- Material: iglide® J
- Direção da rosca: Rosca direita
- Tipo de rosca: Rosca de hélice alta dryspin®
- Design: Padrão
- Porca cilíndrica
igus-icon-lieferzeitDST-JGRM-HD-02-DS14X25
DS14X25
Robust and with familiar connection sizes The new type of the DST-JGRM series with optimised injection-moulded design is the robust alternative to a flange lead screw nut. It is characterised by connection sizes and pitches that are identical to those of standard ball screw nuts. The special type enables easy assembly and is especially suitable for radial loads. Also available as "heavy-duty" version with stainless steel plate
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h