- Extremamente leves
- Ideais em combinação com os casquilhos lineares em iglidur® J/J200
- Baixo desgaste dos casquilhos deslizantes
- Resistentes à corrosão
- Alumínio EN AW 6060/6061 (ALU)
Alterar idioma :
Drylin® R aluminium hollow shaft, AWMR is made from EN AW 6061/6060. It is hard anodized with a hardness up to 550 HV. Due to the technical surface finish slight color variations may occur between shafts. This shaft is cut to a tolerance of +/- 1 mm unless otherwise specified. Custom tolerances are available on request. Our iglide J and J200 liners pair best with our anodized aluminum shafting. A160 and E7 can also be used on this shafting material while our X liners should be avoided.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h