- Design: square
- Material sliding element: iglidur J200
- With manual clamp
- Material: Die-cast zinc
Alterar idioma :
Introducing the drylin W complete carriage WWQ-HKA from the trusted brand drylin. This robust carriage features a square design for enhanced stability and is crafted from durable die-cast zinc. It includes a manual clamp for secure operation and is equipped with sliding elements made from iglidur J200 material, ensuring smooth movement. Perfect for your needs, the drylin W complete carriage combines functionality with quality for reliable performance.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h