igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 de 3
- Initiator kit for drygear® RL-D worm gear units
- Suitable for the ball bearing version (ball bearing rotary tables / slewing rings)
igus-icon-lieferzeitRL-D-20-IK-001-BB
20
The initiator, also known as a limit or reference switch, is used to limit the travel angle of gears with an output stage combination. They are also indispensable for a reference run with incremental encoders.
The initiator as normally open contact (NO) is open when idle. With the PNP switching output, the positive pole is switched.
Pessoalmente:
De segunda a sexta-feira, das 9h às 18h - via telefone ou chat
Online:
24h