- Simulation of input/output signals
- Circuit board with buttons, switch, potentiometer and coloured LEDs
- Tool-free assembly onto D1/D2 motor control systems
- For economical commissioning, control systems or test purposes
Alterar idioma :
The new simulator control unit can be used to simulate the input/output signals of a D1/D2. Buttons, switches, potentiometers and coloured LEDs are installed on the circuit board so that it can function with the motor control system. The simulator can be plugged onto the D1/D2 without tools, which saves time and costs during commissioning. The simulator is used for initial commissioning, as a simple control unit and for test purposes in research and development.
▲ Tech up:
Perform movements without prior knowledge or programming
▼ Cost down:
Control unit suitable for D1/D2, D5/6, D7/8/9
■ Proof:
14 additional control systems can be operated via control unit
● Sustainability:
CE for EMC and ROHS