Roller Carriage drylin C

With the new drylin C Series, igus is introducing its first true CamRoller guide system—designed for applications where extremely smooth manual operation is critical. The roller carriages run on compact 30-mm rails with a system height of just 30 mm. This makes the series ideal for manual adjustments, such as safety doors on machine tools, doors and sliding solutions in yachts and ships, cabin interiors, and many other moving structures. Unlike traditional ball-bearing guide systems, the drylin C roller guides enable quiet, low-vibration operation through the use of plastic rollers. They are suitable for rugged applications, such as safety doors, as well as for high-end interior fittings, e.g., the adjustment of monitors, displays, or screens. A special feature of the new series: In addition to straight rails, curved profiles are also available, and even the standard roller carriage can be adapted to these radii thanks to the adjustability of the rollers. Advantages of the drylin C-CamRoller guides.
Quantidade de produtos 0
De momento, não existem produtos disponíveis nesta categoria. Precisa de apoio ou de uma solução personalizada? O LiveChat da igus® ajuda-o de imediato! Ou Envie-nos uma mensagem!

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envios e consultas