PRT-04 slewing ring bearings

For cleanroom applications

Tested in Fraunhofer IAF-compliant laboratory and without additional lubricants

The PRT-04 is the higher performer in our product range. This slewing ring bearing was tested in the Fraunhofer IAF-compliant cleanroom laboratory and ensures lowest particle emissions with sliding elements made of iglidur J. In addition, with the PRT-04 you benefit from an extensive and constantly growing modular system.

iglidur PRT slewing ring bearings are ready-to-install slewing rings for lubrication-free dry operation. The design is not based on metallic rollers or balls, but on maintenance-free sliding elements made of tribologically optimised iglidur materials, combined with rings made of lightweight, anodised aluminium. 

Tech up

Tech up

  • Due to the low outgassing of the iglidur® J plain elements, slewing rings are suitable for the application in vacuum
  • Reduced particle emissions and low outgassing are ideal for cleanroom applications
Cost down

Cost down

  • Sliding elements available as replacement kit
  • Cost-effective, pre-assembled solution
  • Available from stock
Proof

Proof

  • New: The outgassing of the sliding elements has been tested and confirmed in accordance with ASTM E 595
  • The particle emission was investigated in tests in the Fraunhofer IAF compliant test laboratory
Sustainability

Sustainability



Particle emission test in IAF-compliant cleanroom laboratory

Sliding elements made of iglidur J ensure the lowest possible particle emissions and enable lubrication-free operation without externally added lubrication.
Cleanroom test
Cleanroom test

Brief presentation of the PRT-04 for cleanroom applications


Personal consulting

Do you have further questions about the PRT-04 slewing ring bearing for cleanroom applications?

If you have any questions about our PRT slewing ring bearings, simply select one of the contact options and let us advise you. Our experts will be happy to assist you.