Application examples for the twisterchain system

The quiet, robust twisterchain is used in various applications - from robots to handling machines to packaging machines and much more. Below, you can see the twisterchain in different applications.

Flexible and compact energy supply system for X-ray robots

Despite limited space, the" twisterchain" energy chain was not allowed to restrict the movement of this highly dynamic X-ray robot.

Multi-axis robots

Maintenance free with cables and multi-dimensional energy chains.

Ferramenta de robô

Maior área de trabalho e neutralização das colisões entre a fuselagem e a ferramenta do robô.

The twisterchain system

The twisterchain system is robust and quiet and can handle high loads. Rotation angles of up to 540° and rotating speeds of up to 1m/s and more.
twisterchain

Expert support

Are you interested in the twisterchain and would like to receive more information about the product? Our experts will answer all your questions about the twisterchain. 
Get in touch with us now

Find more twisterchain application examples