iglidur® bar stock application examples

iglidur® high-performance plastic as round bars or plastic sheets from stock, as standard parts or in mechanically finished desired shapes. Here you can see successful customer applications with iglidur® plastic bar stock.
Each year, igus® engineers develop more than 100 new plastic compounds and test igus® products in numerous experiments and have built an extensive database of the tribological properties of polymers.

Fully automatic tire fitting lines

No more expensive repairs

Production machines

A manufacturer of production machines for brushes is an example of the application areas and properties of iglidur and drylin bearing products.

Melting probe with iglidur® bar stock

A media-resistant bearing for small installation space was manufactured from iglidur bar stock.

Plain bearing for finger prosthesis

The bearings machined from iglidur J bar stock are corrosion-resistant and have a low wear rate.

Mechanically manufactured rollers from iglidur® round bars

Long service life with rollers made of iglidur® round bars

Sliding blocks for 2-column lifting platform

Maintenance-free and low costs

Rollers for belt deflection in an ironing machine

Low wear and temperature-resistant

Mechanically manufactured rollers from iglidur® round bars

Long service life with rollers made of iglidur® round bars

More applications


Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h