Robot cells

Quantidade de produtos: 2

Robot cell for all igus robots - Size: Medium

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 1,000 x 880 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
A partir de 6 844,80 EUR/un.
2 referências, das quais:
1 Referências com saída a partir de 2-3 semanas.
Ir para a página do produto

Robot cell for all igus robots - Size: Large

Product information
  • Suitable for igus® jointed arm, SCARA, Delta and gantry robots
  • Dimensions: 880 x 1.580 x 2.030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display and CE documentation
  • Robot and control cabinet are installed by igus
  • Energy chains not included in the price
A partir de 8 147,52 EUR/un.
Ir para a página do produto

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h