Longitudinal scraper bridge in the wastewater treatment plant of the sewage board in Kempten

Travel: 65 m at central infeed
Max. speed: 1 m/s
Max. acceleration: 0.5 m/s²
Used in a 2500 energy chain in a basic flizz® system with floating moving end.
Frequency: approx 10-20 cycles/day all 365 days/year
 
By using igus® products, process reliability was increased, while also reducing maintenance costs.
Sewage plant

Go to applied products here

More applications from different sectors can be found here.

To vector award