×
flizz® / Micro flizz® - Applications
Ready to install "flizzysmall" energy supply module
A compact system for the safe and quiet guidance of energy, data and air
Control through stationary switch cabinet possible
Acceleration up to 50 m/s2 and operating speed up to 6 m/s
Quick installation through preassembled system in modular design
Low space requirement
Smooth-running through ball-bearing mounted carriage
Also with EX tested e-chain® available (on request)
Ice cream packaging machine
Compact e-chain system® for movable control panel on a packaging machine.
Ice cream packaging machine
Safety bars on gate systems
Space-saving energy supply system for safety bars on gate systems.
Safety bars on gate systems
Sewage treatment plant
Energy chain system instead of cable drum - Smooth operation at the sewage treatment plant since 2000
Sewage treatment plant
Automated storage and retrieval system
The well-planned design allows extremely rapid accelerations as well as high operating speeds.
Automated storage and retrieval system
More applications with Micro flizz®
Energy supply to the strip at cold storage house doors, in operation for more than one year.
Micro flizz® as "energy supplying rail guide" of a scale to weigh chemicals etc.
Safe energy supply also under strong dust and dirt accumulation with igus® Micro flizz®.
Further interesting applications from extremely diverse areas can be found here.
Procurar aplicações de acordo com a indústria e caso de operação
Aplicações com Calhas Porta-Cabos Articuladas
Applications with chainflex®
Polymer bearings applications overview