iglidur® PRT polymer slewing ring bearings application examples

iglidur® PRT is a slewing ring bearing with the proven advantages of the igus® polymer bearings. The sliding elements made of iglidur® J operate absolutely free of maintenance and lubrication. All housing parts are made of aluminium, and hard anodised giving the iglidur J sliding elements the perfect running surface. All fastening screws are made of stainless steel.

More applications

Assembly table

This assembly table is used for the production of screws.

Digital flip chart

Interactive flip chart with PRT slewing ring bearing

Physiotherapeutic sports equipment: silent and lubrication-free linear adjustment

This device is used for physiotherapeutic treatment of back problems. iglidur and drylin bearings allow silent and lubrication-free adjustments.

Cross member

Here an iglidur® polymer slewing ring bearing is used, which is distinguished by its low weight.

Wear-resistant spherical and linear bearings in Niles Simmons machine tools

Today, lightweight, robust, lubrication-free polymer bearings are installed in a wide variety of locations in Niles Simmons machine tools and machining centres.

PLC laboratory trainer

The aim of the concept is to demonstrate to the students how to handle a programmable logic controller (abbreviation: PLC) in an attractive way.

Aconselhamento personalizado

Terei todo o gosto em esclarecer as suas questões

Envio e consulta

Pessoalmente:

De segunda a sexta-feira, das 9h às 18h - via telefone ou chat

Online:

24h